2P plug - 6 A - plastic with extraction ring - bronze - gencod labelling
LEGRAND
2P plug - 6 A - plastic with extraction ring - bronze - gencod labelling
REF. 050164
EAN.
3245060501648
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Degree of protection (IP) | IP20 |
Insert direction | Straight |
Connection system | Screwed terminal |
Colour | Other |
---|---|
For heavy conditions according to VDE | No |
Width | 35.5 mm |
Height | 14 mm |
Depth | 64 mm |
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION