تجاوز إلى المحتوى الرئيسي
Logo print

Osmoz one-piece pilot light with integrated LED to be used without electrical block - red 230 V~

Osmoz LEGRAND

Osmoz one-piece pilot light with integrated LED to be used without electrical block - red 230 V~

REF. 024611 EAN. 3414970863911
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of indicator lights 1
Colour lens Red
Type of lamp socket LED
With light source Yes
Rated operating voltage Ue 195.5-264.5 V
Voltage type AC
Type of electric connection Screw connection
Construction type lens Round
Type of lens Flat
Hole diameter 22 mm
With front ring No
Material front ring Plastic
Colour front ring Black
Degree of protection (IP) IP66
Degree of impact strength (IK) IK05
Operating / setting temperature -25-70 °C
Storage temperature -40-70 °C
Estimated bulb life 50000 h

1 document
Technical Sheet
F00794FR-03.pdf pdf (0.78 Mo)
3 documents
Catalogue Technical Page
ex223001_0487.pdf pdf (0.14 Mo)
Catalogue Technical Page
ex223001_0488-0489.pdf pdf (0.65 Mo)
Catalogue Commercial Page
ex223001_0484.pdf pdf (0.1 Mo)
1 document
3D Autocad
024161.dwg dwg (0.1 Mo)
4 documents
Agreement
OC / CB-FR_700605 (0.31 Mo)
Agreement
PEP
Agreement