Osmoz one-piece pilot light with integrated LED to be used without electrical block - yellow - 24 V~/=
Osmoz
LEGRAND
Osmoz one-piece pilot light with integrated LED to be used without electrical block - yellow - 24 V~/=
REF. 024604
EAN.
3414970863706
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of indicator lights | 1 |
---|---|
Colour lens | Yellow |
Type of lamp socket | LED |
With light source | Yes |
Rated operating voltage Ue | 10.8-26.4 V |
Voltage type | AC/DC |
Type of electric connection | Screw connection |
Construction type lens | Round |
Type of lens | Flat |
Hole diameter | 22 mm |
---|---|
With front ring | No |
Material front ring | Plastic |
Colour front ring | Black |
Degree of protection (IP) | IP66 |
Degree of impact strength (IK) | IK05 |
Operating / setting temperature | -25-70 °C |
Storage temperature | -40-70 °C |
Estimated bulb life | 100000 h |
1 document
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
4 documents
Agreement
OC / CB-FR_700605
(0.31 Mo)
Agreement
OC / CB-FR_714621/A1
(0.62 Mo)
PEP
Agreement
VERITAS (BV)-16400/D1 BV
(0.64 Mo)
SELECT AN ACTION