تجاوز إلى المحتوى الرئيسي
Logo print

Shunt releases for DPX3 630/1600 circuit breaker

DPX³ 630/1600 LEGRAND

Shunt releases for DPX3 630/1600 circuit breaker

REF. 422541 EAN. 3414970383075
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 1000 A
Rated voltage 220-690 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 36 kA
Overload release current setting 400-1000 A
Adjustment range short-term delayed short-circuit release 600-10000 A
Adjustment range undelayed short-circuit release 15000-15000 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting No
DIN rail (top hat rail) mounting optional No
Number of auxiliary contacts as change-over contact 3
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 3
Position of connection for main current circuit Front side
Type of control element Toggle
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP30

7 documents
Instruction Use
LE07037AB.pdf pdf (0.94 Mo)
Instruction Use
LE08011AA.pdf pdf (0.44 Mo)
Technical Guide
Technical Sheet
Workshop Book
Technical Sheet
Workshop Book
3 documents
Catalogue Commercial Page
ex223001_0181.pdf pdf (0.1 Mo)
Catalogue Technical Page
ex223001_0196-0197.pdf pdf (0.52 Mo)
Catalogue Technical Page
ex223001_0198.pdf pdf (0.03 Mo)
1 document
3D Autocad
422315.dwg dwg (0.18 Mo)