تجاوز إلى المحتوى الرئيسي
Logo print

MCCB DPX³ 1600 - thermal magnetic release - 3P - Icu 100 kA (400 V~) - In 630 A

LEGRAND

MCCB DPX³ 1600 - thermal magnetic release - 3P - Icu 100 kA (400 V~) - In 630 A

REF. 422287 EAN. 3414970380531
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 630 A
Rated voltage 220-690 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 100 kA
Overload release current setting 504-630 A
Adjustment range undelayed short-circuit release 3150-6300 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting No
DIN rail (top hat rail) mounting optional No
Number of auxiliary contacts as change-over contact 3
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 3
Position of connection for main current circuit Front side
Type of control element Toggle
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP30

6 documents
Instruction Use
LE07037AB.pdf pdf (0.94 Mo)
Technical Guide
Workshop Book
Technical Sheet
Workshop Book
Technical Sheet
3 documents
Catalogue Commercial Page
ex223001_0181.pdf pdf (0.1 Mo)
Catalogue Technical Page
ex223001_0196-0197.pdf pdf (0.52 Mo)
Catalogue Technical Page
ex223001_0198.pdf pdf (0.03 Mo)
1 document
3D Autocad
422286.dwg dwg (0.17 Mo)
1 document
PEP
LGRP-00819-V01.01-EN.pdf pdf (0.64 Mo)