Set of 4 slides for depth adjustment for Atlantic metal cabinets depth 250 mm
LEGRAND
Set of 4 slides for depth adjustment for Atlantic metal cabinets depth 250 mm
REF. 036743
EAN.
3245060367435
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Fastening profile |
---|---|
Suitable for enclosure building width | 1000 mm |
Suitable for enclosure building height | 1000 mm |
Suitable for enclosure building depth | 250 mm |
Width | 25 mm |
Height | 15 mm |
---|---|
Depth | 200 mm |
Max. load capacity | 100 kg |
Material | Metal |
Colour | Stainless steel |
1 document
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION