Pole mounting kit - for Atlantic/Stainless Steel/Marina box 300 mm wide
Atlantic & Marina
LEGRAND
Pole mounting kit - for Atlantic/Stainless Steel/Marina box 300 mm wide
REF. 036446
EAN.
3245060364465
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Fastening profile |
---|---|
Suitable for enclosure building width | 300 mm |
Suitable for enclosure building height | 400 mm |
Suitable for enclosure building depth | 200 mm |
Width | 300 mm |
Height | 57 mm |
---|---|
Depth | 33 mm |
Max. load capacity | 12 kg |
Material | Metal |
Colour | Stainless steel |
1 document
Instruction Use
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
SELECT AN ACTION