Stand - for fixing Marina cabinets height 400-800 on floor
Atlantic & Marina
LEGRAND
Stand - for fixing Marina cabinets height 400-800 on floor
REF. 036436
EAN.
3245060364366
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Fastening profile |
---|---|
Suitable for enclosure building width | 600 mm |
Suitable for enclosure building height | 800 mm |
Suitable for enclosure building depth | 300 mm |
Width | 50 mm |
Height | 1203 mm |
---|---|
Depth | 36.5 mm |
Max. load capacity | 72 kg |
Material | Metal |
Colour | Stainless steel |
1 document
Instruction Use
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
SELECT AN ACTION