Wall mounting brackets (4) - for Atlantic stainless steel enclosure 304L - 300 kg
Atlantic
LEGRAND
Wall mounting brackets (4) - for Atlantic stainless steel enclosure 304L - 300 kg
REF. 036406
EAN.
3245060364069
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Mounting kit |
---|---|
Suitable for enclosure building width | 1200 mm |
Suitable for enclosure building height | 1400 mm |
Suitable for enclosure building depth | 400 mm |
Width | 47.5 mm |
Height | 100 mm |
---|---|
Depth | 28 mm |
Max. load capacity | 300 kg |
Material | Metal |
Colour | Stainless steel |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION