Twin kit - for Marina cabinets from height 500 mm
LEGRAND
Twin kit - for Marina cabinets from height 500 mm
REF. 036244
EAN.
3245060362447
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Mounting kit |
---|---|
Suitable for enclosure building width | 800 mm |
Suitable for enclosure building height | 1200 mm |
Suitable for enclosure building depth | 300 mm |
Width | 15 mm |
Height | 332 mm |
---|---|
Depth | 114 mm |
Material | Plastic |
Colour | Black |
RAL-number | 9005 |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
SELECT AN ACTION