Sectioned uprights (2) Lina 25 - for Atlantic cabinets height 300 mm - L. 237 mm
LEGRAND
Sectioned uprights (2) Lina 25 - for Atlantic cabinets height 300 mm - L. 237 mm
REF. 036150
EAN.
3245060361501
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Fastening profile |
---|---|
Suitable for enclosure building width | 400 mm |
Suitable for enclosure building height | 300 mm |
Suitable for enclosure building depth | 200 mm |
Width | 29 mm |
Height | 237 mm |
---|---|
Depth | 17 mm |
Max. load capacity | 12 kg |
Material | Metal |
Colour | Zinc |
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION