Circuit breaker DMX3 1600, 3 poles, fixed version and electronic protection unit
DMX³ 1600
LEGRAND
Circuit breaker DMX3 1600, 3 poles, fixed version and electronic protection unit
REF. 028003
EAN.
3414970716996
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated permanent current Iu | 1250 A |
---|---|
Rated voltage | 230-690 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 42 kA |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | No |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
Number of auxiliary contacts as normally closed contact | 0 |
Number of auxiliary contacts as normally open contact | 0 |
Number of auxiliary contacts as change-over contact | 0 |
With switched-off indicator | Yes |
---|---|
With integrated under voltage release | Yes |
Number of poles | 3 |
Position of connection for main current circuit | Back side |
Type of control element | Push button |
Complete device with protection unit | Yes |
Motor drive integrated | No |
Motor drive optional | No |
Degree of protection (IP) | IP30 |
9 documents
Technical Sheet
Technical Sheet
Instruction Use
Technical Guide
Technical Guide
Technical Guide
Instruction Use
Technical Guide
Workshop Book
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
2 documents
Software
Software
SELECT AN ACTION