Nickel Cadmium battery for LED Twinspot luminaires Cat.No 6 614 53
Legrand
Nickel Cadmium battery for LED Twinspot luminaires Cat.No 6 614 53
REF. 660974
EAN.
3414970736222
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Size indication | Other |
---|---|
Number of cells | 6 |
Model | Nickel cadmium |
Nominal voltage | 7.2 V |
Capacity | 4 mAh |
IEC indication | Other |
Other indications | D |
Battery pack | Yes |
Suitable for EX-applications | No |
Plastic housing | No |
Ambient temperature | 0-40 °C |
Suitable for rapid charger | Yes |
---|---|
Weight | 707 g |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | LR20 |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Nickel-Cadmium |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 6 |
Single Element weight (Pack1) | 140 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | I : Industrial (not Portable) |
1 document
Safety Data Sheet (FDS)
SELECT AN ACTION