Cable clip Multifix - for concrete materials - for cable Ø 10 to 14 mm - grey
LEGRAND
Cable clip Multifix - for concrete materials - for cable Ø 10 to 14 mm - grey
REF. 031578
EAN.
3245060315788
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Shape | Round |
---|---|
Suitable for diameter | 10-14 mm |
Double model | No |
With nail | Yes |
Nail length | 30 mm |
Nail diameter | 1.8 mm |
---|---|
Hardened steel nail | No |
Material | Plastic |
Surface protection | Untreated |
Colour | Grey |
1 document
Catalogue Commercial Page
SELECT AN ACTION