تجاوز إلى المحتوى الرئيسي
Logo print

Cable clip Fixfor - for concrete materials - for cable Ø 29 mm - grey

LEGRAND

Cable clip Fixfor - for concrete materials - for cable Ø 29 mm - grey

REF. 031536 EAN. 3245060315368
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Shape Round
Suitable for diameter 29-29 mm
Double model No
With nail Yes
Nail length 60 mm
Nail diameter 2.5 mm
Hardened steel nail No
Material Plastic
Surface protection Untreated
Colour Grey

1 document
Catalogue Commercial Page
ex223001_0815.pdf pdf (0.12 Mo)