Inspection lamp waterproof without claw - 24V H05 RN-F FICHE HYPRA
LEGRAND
Inspection lamp waterproof without claw - 24V H05 RN-F FICHE HYPRA
REF. 062215
EAN.
3245060622152
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Lamp type | Other |
---|---|
With light source | Yes |
Nominal voltage | 24-24 V |
With switch | No |
With CEE-plug | No |
Degree of protection (IP) | IP55 |
---|---|
Suitable for lamp power | 75-75 W |
With connection cord and plug | Yes |
Length | 262 mm |
Width | 110 mm |
3 documents
Technical Sheet
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION