Ceiling rose with plug-in connection - 4 pin red - fire resistant UL94 Vo
LEGRAND
Ceiling rose with plug-in connection - 4 pin red - fire resistant UL94 Vo
REF. 060197
EAN.
3414971217010
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Ceiling lamp holder |
---|---|
Material | Plastic |
Depth | 43 mm |
Colour | Other |
With starter insertion | No |
Type of fastening | Screw mounting |
Lamp holder | Other |
With bracket | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
---|---|
Width | 75 mm |
Height | 75 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
Voltage type | AC |
Nominal voltage | 250-250 V |
Supply current | 6-6 A |
Halogen free | Yes |
2 documents
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION