Practibox S key lock
Practibox S
LEGRAND
Practibox S key lock
REF. 134100
EAN.
3414971457935
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of handle | Key |
---|---|
Toggle | No |
Padlock locking | No |
Espagnolette locking (3-point locking) | No |
Type of closure | Cylinder |
Width | 101 mm |
---|---|
Height | 89 mm |
Depth | 22 mm |
Colour | Other |
2 documents
Instruction Use
Instruction Use
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_703887/A1
(1.45 Mo)
SELECT AN ACTION