تجاوز إلى المحتوى الرئيسي
Logo print

Additional audio Zamak entrance panel to expand a ONE FAMILY 4-wires basic audio or video kits

LEGRAND

Additional audio Zamak entrance panel to expand a ONE FAMILY 4-wires basic audio or video kits

REF. 369595 EAN. 3414970829658
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

With video No
Number of indoor stations 1
Number of outdoor stations 1
Installation technique Multi-wire system
Mounting method indoor station Flush-mounted
Colour indoor station Other
Mounting method outdoor station Other
Material outdoor station Other
Colour outdoor station Silver
Expandable to max. number of indoor stations 0
Expandable to max. number of outdoor stations 0
Picture system PAL
Can be connected to smartphone No
Internal communication Yes
Hands free Yes
With day/night function No
Zoom, pan/tilt function No
Manual adjustable camera Yes
Label space/information surface No
Hearing aid compatible No
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Width 54 mm
Height 119 mm
Depth 40 mm
Degree of impact strength (IK) IK07
Degree of protection (IP) IP54
Operating / setting temperature -15-50 °C
Storage temperature -10-70 °C
Voltage type AC
Nominal voltage 12-24 V
Supply current 1-1 A
Frequency 50-60 Hz
Sound level 82 dB
Standby consumption 10 mA
Halogen free No
Antimicrobial treatment No
Cable nature for connection Flexible
Cable section 0.28-1.5 mm²
Fitted with USB plug No
Fitted with rainproof plate protection Yes
With complemantary luminous signal Yes
Mounting method Other
Vertical fixing center distance 1600-1650 mm
Horizontal fixing center distance 50-100 mm
Control mode Wired
Contains Batteries and/or Accumulator No
Additional unit No
Loudness setting Yes
Addressable No
Door entry system with mobile application No
Remote opening of gate / Electric door opener No
Screen resolution 852x480
Screen brightness setting Yes
Screen contrast setting Yes
Memory video function No
Camera type Not applicable
Max distance between internal and external unit 100 m
Communication rank type Other
IEC code (Pack1) Not applicable
Battery ou Accumulator (Pack1) Not applicable
Connected object No

1 document
Instruction Use
LE09371AA.pdf pdf (1.28 Mo)
1 document
Catalogue Commercial Page
ex223001_0850.pdf pdf (0.1 Mo)