Support frame XL³ 4000 - pivoting - H. 2000 - for enclos. w.975 with sleeves
LEGRAND
Support frame XL³ 4000 - pivoting - H. 2000 - for enclos. w.975 with sleeves
REF. 020579
EAN.
3245060205799
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building height | 2000 mm |
Material | Metal |
Colour | Grey |
---|---|
RAL-number | 7035 |
2 documents
Instruction Use
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Technical Page
3 documents
Agreement
LOVAG-IT 12.017
(0.13 Mo)
Agreement
LOVAG-IT 12.019
(0.59 Mo)
Agreement
LOVAG-IT 13.045
(0.12 Mo)
SELECT AN ACTION