Surface mounting box for one 16 A or 32 A P17 Tempra panel mounting socket with inclined outlet
LEGRAND
Surface mounting box for one 16 A or 32 A P17 Tempra panel mounting socket with inclined outlet
REF. 057750
EAN.
3414971054721
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
CEE socket outlet 16 A | None |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | None |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Protection | None |
Earth leakage switch | None |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Plastic |
Power supply/connection possibility | Other |
---|---|
Type of mains connection | Other |
Handling | Wall mounting |
Degree of protection (IP) | Other |
Military model | No |
Colour | Grey |
Height | 97 mm |
Width | 87 mm |
Depth | 97 mm |
1 document
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION