تجاوز إلى المحتوى الرئيسي
Logo print

Kit for cable protection - flush-mounting base + plug

LCS² LEGRAND

Kit for cable protection - flush-mounting base + plug

REF. 053302 EAN. 3245060533021
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Contact insert without contacts No
Contact type Other
Material connector insert Thermoplastic
Ambient temperature -40-100 °C
Rated surge voltage 6 kV
Over voltage category I
Pollution degree 3
With wire protection No

3 documents
Technical Sheet
F00618EN-01.pdf pdf (0.26 Mo)
Instruction Use
041667-00.pdf pdf (0.3 Mo)
Technical Sheet
F00618FR-01.pdf pdf (0.29 Mo)
1 document
Catalogue Commercial Page
ex223001_0996.pdf pdf (0.09 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل