TV/SAT combiner - hertzian and satellite input - 47-862 MHz / 950-2400 MHz
LEGRAND
TV/SAT combiner - hertzian and satellite input - 47-862 MHz / 950-2400 MHz
REF. 073970
EAN.
3245060739706
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection type | F-Connector |
---|---|
Model | Distributor |
Frequency | 47-2400 MHz |
Max. transmission loss | 5 dB |
---|---|
Number of outputs | 1 |
4 documents
Technical Sheet
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION