تجاوز إلى المحتوى الرئيسي
Logo print

Legrand Keor Multiplug UPS 600VA - 6 French Sockets (4 Backup + 2 Surge protected), USB Charger, AVR

Keor LEGRAND

Legrand Keor Multiplug UPS 600VA - 6 French Sockets (4 Backup + 2 Surge protected), USB Charger, AVR

REF. 310083 EAN. 3414971227262
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Input voltage 170-280 V
Primary frequency 45-65 Hz
Number of phases primary 1
Output voltage 207-253 V
Secondary frequency 49-61 Hz
Output effective power 360 W
Output apparent power 600 VA
Number of phases secondary 1
SNMP No
Voltage type AC
Height 89.5 mm
Width 190 mm
Depth 296 mm
Weight 5 kg
Bridging time full load 0 min
Suitable for network-management No
USV- technology Line-interactive
Construction type Free standing model
Output power factor 0.6
Overall efficiency 96 %
Potential free switch contact No
Auto shut down function No
Degree of protection (IP) Not applicable
Operating / setting temperature 0-40 °C
Storage temperature 0-40 °C
Sound level 40 dB
Type of load Universal
With socket outlet Yes
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) VRLA
Battery ou Accumulator (Pack1) Accumulator (rechargeable)
Element Composition (Pack1) Lead
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 2050 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) I : Industrial (not Portable)

5 documents
Instruction Use
LE10562AA.pdf pdf (4.95 Mo)
Technical Guide
EXB21082_EN.pdf pdf (11.02 Mo)
Technical Sheet
UPS_LGR_0083_GB_AA.pdf pdf (0.14 Mo)
Technical Sheet
UPS_LGR_0083_FR_AA.pdf pdf (0.16 Mo)
Instruction Use
LE10561AC.pdf pdf (2.27 Mo)
1 document
Catalogue Commercial Page
ex223001_0924.pdf pdf (0.07 Mo)
1 document
PEP
LGRP-00794-V01.01-EN.pdf pdf (0.73 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل