Legrand Daker DK Plus 5kVA - UPS (rack-tower / extended battery)
Daker DK+
LEGRAND
Legrand Daker DK Plus 5kVA - UPS (rack-tower / extended battery)
REF. 310175
EAN.
3414970826978
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Input voltage | 176-280 V |
---|---|
Primary frequency | 47.5-63 Hz |
Number of phases primary | 1 |
Output voltage | 228-232 V |
Secondary frequency | 50-60 Hz |
Output effective power | 5000 W |
Output apparent power | 5000 VA |
Number of phases secondary | 1 |
SNMP | Yes |
Voltage type | AC |
Height | 440 mm |
Width | 88 mm |
Depth | 680 mm |
Weight | 25 kg |
Bridging time full load | 0 min |
Suitable for network-management | Yes |
USV- technology | Online |
Construction type | 482.6 mm (19 inch) device |
Max. voltage distortion output (linear load) | 3 % |
Output power factor | 1 |
---|---|
Overall efficiency | 94 % |
Efficiency in eco-mode | 97 % |
Potential free switch contact | No |
Auto shut down function | No |
Input connection | Fixed connection |
Number of output connections fixed connection | 1 |
Degree of protection (IP) | IP21 |
Operating / setting temperature | 0-40 °C |
Storage temperature | 0-50 °C |
Supply current | 27.5-27.5 A |
Sound level | 50 dB |
Terminal marking indication | Yes |
Type of load | Universal |
With socket outlet | Yes |
IEC code (Pack1) | VRLA |
Element Composition (Pack1) | Lead-acid |
Number of Single Element (Pack1) | 0 |
4 documents
Technical Guide
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION