تجاوز إلى المحتوى الرئيسي
Logo print

On-line double conversion UPS - with isolation transformer - 6000 VA - 5400 W

LEGRAND

On-line double conversion UPS - with isolation transformer - 6000 VA - 5400 W

REF. 310129 EAN. 3245063101296
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Input voltage 195-280 V
Primary frequency 45-65 Hz
Number of phases primary 1
Output voltage 220-240 V
Secondary frequency 50-60 Hz
Output effective power 5400 W
Output apparent power 6000 VA
Number of phases secondary 1
SNMP Yes
Voltage type AC
Height 716 mm
Width 275 mm
Depth 776 mm
Weight 100 kg
Bridging time full load 0 min
Suitable for network-management Yes
USV- technology Online
Construction type Free standing model
Max. voltage distortion output (linear load) 1.5 %
Output power factor 0.9
Overall efficiency 91 %
Efficiency in eco-mode 97 %
Potential free switch contact No
Auto shut down function No
Input connection Fixed connection
Number of output connections fixed connection 1

3 documents
Technical Sheet
UPS_LGR_0088_FR_AA.pdf pdf (0.22 Mo)
Technical Guide
EXB21082_EN.pdf pdf (11.02 Mo)
Technical Sheet
UPS_LGR_0088_GB_AA.pdf pdf (0.19 Mo)
1 document
Catalogue Commercial Page
ex223001_0932.pdf pdf (0.09 Mo)