Plastic louvre - IP 44 - 150x150 mm - with filter G 3 - RAL 7035
-
LEGRAND
Plastic louvre - IP 44 - 150x150 mm - with filter G 3 - RAL 7035
REF. 034834
EAN.
3245060348342
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for enclosure building depth | 33 mm |
---|---|
Width | 150 mm |
Height | 150 mm |
For max. number of fans | 1 |
Material | Plastic |
Surface finishing | Untreated |
With built-in filter | Yes |
---|---|
Mounting method | Other |
Degree of protection (IP) | IP54 |
Colour | Grey |
RAL-number | 7035 |
1 document
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION