LED lighting kit 1U for 19 inches enclosures
Linkeo
LEGRAND
LED lighting kit 1U for 19 inches enclosures
REF. 046491
EAN.
3414970968494
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated voltage | 230-230 V |
---|---|
Voltage type | AC |
Lamp power | 3 W |
With socket outlet | Yes |
Type of electric connection | Plug/connector |
Lamp type | LED not exchangeable |
Length | 320 mm |
With light sensor | No |
---|---|
Material | Plastic |
With on/off switch | Yes |
Degree of protection (IP) | IP20 |
Mounting method | Screw mounting |
Suitable for 19 inch mounting | Yes |
2 documents
Technical Sheet
Technical Sheet
3 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION