Lighting kit XL³ 800/4000 - for mounting on supplied plate
LEGRAND
Lighting kit XL³ 800/4000 - for mounting on supplied plate
REF. 020989
EAN.
3245060209896
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
With socket outlet | No |
---|---|
Type of electric connection | Clamping/screw mounting |
Lamp type | Fluorescent lamp |
Length | 600 mm |
With light sensor | Yes |
---|---|
Material | Plastic |
Degree of protection (IP) | IP20 |
Mounting method | Screw mounting |
2 documents
Instruction Use
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION