Fan 230V for enclosures
LEGRAND
Fan 230V for enclosures
REF. 046260
EAN.
3245060462604
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of fans | 1 |
---|---|
Operating voltage AC 50 Hz | 230-230 V |
Operating voltage AC 60 Hz | 230-230 V |
Voltage type | AC |
Suitable for wall built-in | No |
Built as slide-in ventilator | No |
Air circulator | Yes |
Roof ventilator | Yes |
With filter | No |
Volume flow, freeblowing | 90 m³/h |
Rated power | 22 W |
---|---|
EMC-version | No |
Degree of protection (IP) | IP20 |
Mounting method | Screw mounting |
Suitable for 19 inch rack mounting | No |
Colour | Black |
RAL-number | 9005 |
Width | 119 mm |
Height | 39 mm |
Depth | 119 mm |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION