Roof ventilator - with motor - 1000 m mᄈ/h - IP23 - IK08 - RAL 7035
LEGRAND
Roof ventilator - with motor - 1000 m mᄈ/h - IP23 - IK08 - RAL 7035
REF. 034808
EAN.
3245060348083
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of fans | 1 |
---|---|
Operating voltage AC 50 Hz | 230-240 V |
Operating voltage AC 60 Hz | 230-240 V |
Voltage type | AC |
Suitable for wall built-in | No |
Built as slide-in ventilator | No |
Air circulator | No |
Roof ventilator | Yes |
With filter | No |
Volume flow, freeblowing | 1000 m³/h |
Rated power | 180 W |
---|---|
Degree of protection (IP) | IP23 |
Mounting method | Screw mounting |
Suitable for 19 inch rack mounting | No |
Colour | Grey |
RAL-number | 7035 |
Width | 400 mm |
Height | 350 mm |
Depth | 100 mm |
1 document
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION