Self-adhesive document holder for plans - To be fitted on the cabinet
LEGRAND
Self-adhesive document holder for plans - To be fitted on the cabinet
REF. 401844
EAN.
3245064018449
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Wiring diagram holder |
---|---|
Material | Plastic |
Suitable for enclosure building width | 230 mm |
Colour | Other |
RAL-number | 9003 |
Transparent | No |
---|---|
Self adhesive mounting | Yes |
Height | 234 mm |
Width | 100 mm |
Depth | 39 mm |
1 document
Workshop Book
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
Agreement
OC / CB-675993
(2.25 Mo)
SELECT AN ACTION