تجاوز إلى المحتوى الرئيسي
Logo print

E 27 lampholder - 4 A - 250 V~ - porcelain - protective skirt - white

LEGRAND

E 27 lampholder - 4 A - 250 V~ - porcelain - protective skirt - white

REF. 060130 EAN. 3245060601300
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Illumination lamp holder
Material Other
Depth 45 mm
Lamp holder E27
With starter insertion No
Type of fastening Other
With bracket No
Nipple thread Other
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
Colour White
IFTTT support available No
Width 50 mm
Height 45 mm
Degree of impact strength (IK) IK04
Degree of protection (IP) IP20
Operating / setting temperature -5-160 °C
Storage temperature -5-160 °C
Voltage type AC
Nominal voltage 0-500 V
Supply current 0-4 A
Frequency 50-60 Hz
Mandatory neutral Yes
Halogen free Yes
Terminals capacity 1.5-1.5 mm²
Cable nature for connection Flexible or rigid

1 document
Technical Sheet
f0013afr.pdf pdf (0.03 Mo)
1 document
Catalogue Commercial Page
ex223001_0837.pdf pdf (0.12 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل