Surface mounting socket P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 3P+E
P 17 Tempra
LEGRAND
Surface mounting socket P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 3P+E
REF. 555555
EAN.
3414970734907
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
CEE socket outlet 16 A | None |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | 1x63A xp xxxV |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 1 |
Protection | None |
Earth leakage switch | None |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Plastic |
Power supply/connection possibility | Other |
---|---|
Diameter cable entry | M32 |
Handling | Wall mounting |
Degree of protection (IP) | IP67 |
Military model | No |
Colour | Grey |
Height | 270 mm |
Width | 130 mm |
Depth | 190 mm |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
3 documents
3D Autocad
BIM Data
BIM Data
SELECT AN ACTION