Surface mounting socket Hypra- IP 66/67-55 - 380/415 V~ - 125A - 3P+N+E -plastic
Hypra
LEGRAND
Surface mounting socket Hypra- IP 66/67-55 - 380/415 V~ - 125A - 3P+N+E -plastic
REF. 059503
EAN.
3245060595036
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
CEE socket outlet 16 A | None |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | None |
CEE socket outlet 125 A | 1x125A5p400V |
Number of socket outlets with protective contact CEE 7/3 (type F) | 1 |
Protection | None |
Earth leakage switch | None |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Plastic |
Power supply/connection possibility | Other |
---|---|
Type of mains connection | Other |
Handling | Wall mounting |
Degree of protection (IP) | IP66 |
Military model | No |
Colour | Grey |
Height | 329 mm |
Width | 170 mm |
Depth | 268 mm |
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
3D Autocad
SELECT AN ACTION