Key barrel - for key No 2433 A - supplied with set of 2 keys
Atlantic & Marina
LEGRAND
Key barrel - for key No 2433 A - supplied with set of 2 keys
REF. 036826
EAN.
3245060368265
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of handle | Key |
---|---|
Toggle | No |
Padlock locking | No |
Espagnolette locking (3-point locking) | No |
---|---|
Type of closure | Cylinder |
1 document
Catalogue Commercial Page
SELECT AN ACTION