Metal rebate lock - 6.5 mm male triangle - metal
LEGRAND
Metal rebate lock - 6.5 mm male triangle - metal
REF. 036817
EAN.
3245060368173
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of handle | Key |
---|---|
Toggle | No |
Padlock locking | No |
---|---|
Type of closure | Three-square |
1 document
Catalogue Commercial Page
SELECT AN ACTION