Set of 12 bend limiting clips
LCS³
LEGRAND
Set of 12 bend limiting clips
REF. 446155
EAN.
3414971173712
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Fibre optic cable guide |
---|---|
Material | Plastic |
Suitable for 19 inch mounting | No |
Height | 38.1 mm |
Width | 44.45 mm |
---|---|
Length | 158.75 mm |
Number of height units | 0 |
Fitted with door or cover | No |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION