19 inches cable manager 2U
LCS²
LEGRAND
19 inches cable manager 2U
REF. 046571
EAN.
3245060465711
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cabling panel |
---|---|
Material | Metal |
Suitable for 19 inch mounting | Yes |
Width | 482 mm |
Length | 172 mm |
Number of height units | 2 |
---|---|
Colour | Black |
Depth | 172 mm |
Fitted with door or cover | Yes |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION