19 inches management panel 2U metal 2 axes quick fixing
LCS²
LEGRAND
19 inches management panel 2U metal 2 axes quick fixing
REF. 046523
EAN.
3245060465230
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cabling panel |
---|---|
Material | Metal |
Suitable for 19 inch mounting | Yes |
Width | 482 mm |
Length | 90 mm |
Number of height units | 2 |
---|---|
Colour | Black |
Depth | 90 mm |
Fitted with door or cover | No |
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION