Mosaic™ - Indicator light - 4 colour labels - double ind. 230 V- 1 mod-white antiB
Mosaic™
LEGRAND
Mosaic™ - Indicator light - 4 colour labels - double ind. 230 V- 1 mod-white antiB
REF. 078502
EAN.
3245060785024
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of modules (module system) | 1 |
---|---|
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Other |
Colour | White |
Suitable for degree of protection (IP) | IP41 |
Device width | 22.5 mm |
---|---|
Device height | 45 mm |
Device depth | 41.5 mm |
Built-in depth | 33 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | Yes |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
1 document
Agreement
OC / CB-FR_709181
(0.68 Mo)
SELECT AN ACTION