Metal faceplate for automatic transfer switch for XL³ S 4000 -for 2 draw-out DPX³ 630 with handle in horizontal position
LEGRAND
Metal faceplate for automatic transfer switch for XL³ S 4000 -for 2 draw-out DPX³ 630 with handle in horizontal position
REF. 021075
EAN.
3414970996251
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 600 mm |
---|---|
Height | 600 mm |
Suitable for enclosure building width | 725 mm |
Material | Steel |
---|---|
Surface finishing | Powder coating |
1 document
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION