تجاوز إلى المحتوى الرئيسي
Logo print

Foldable frame for P17 worksites combined units - for floor cabinets

LEGRAND

Foldable frame for P17 worksites combined units - for floor cabinets

REF. 057743 EAN. 3245060577438
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

CEE socket outlet 16 A None
CEE socket outlet 32 A None
CEE socket outlet 63 A None
CEE socket outlet 125 A None
Protection None
Earth leakage switch None
Number of miniature circuit breakers (MCB) 0
Housing material Steel
Power supply/connection possibility Other
Type of mains connection Other
Handling Portable
Degree of protection (IP) Other
Military model No
Colour Yellow

2 documents
Technical Sheet
F00140EN-05.pdf pdf (1.34 Mo)
Instruction Use
LE04890AA.pdf pdf (0.6 Mo)
2 documents
Catalogue Technical Page
ex223001_0538.pdf pdf (0.08 Mo)
Catalogue Commercial Page
ex223001_0528.pdf pdf (0.13 Mo)
1 document
3D Autocad
057743.dwg dwg (0.07 Mo)