Surface mounting socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+N+E - metal
Hypra
LEGRAND
Surface mounting socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+N+E - metal
REF. 053734
EAN.
3245060537340
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
CEE socket outlet 16 A | None |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | 1x63A5p400V |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 1 |
Protection | None |
Earth leakage switch | None |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Other |
Power supply/connection possibility | Other |
---|---|
Diameter cable entry | M32 |
Handling | Wall mounting |
Degree of protection (IP) | IP44 |
Military model | No |
Colour | Grey |
Height | 129 mm |
Width | 106 mm |
Depth | 0 mm |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Agreement
OC / CB-FR_710636
(0.64 Mo)
SELECT AN ACTION