Box Hypra - IP 44 - for surface appliance inlet 3P+E / 3P+N+E - 16 A - metal
Hypra
LEGRAND
Box Hypra - IP 44 - for surface appliance inlet 3P+E / 3P+N+E - 16 A - metal
REF. 052269
EAN.
3245060522698
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
CEE socket outlet 16 A | None |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | None |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Protection | None |
Earth leakage switch | None |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Other |
Power supply/connection possibility | Other |
---|---|
Diameter cable entry | M20 |
Handling | Wall mounting |
Degree of protection (IP) | Other |
Military model | No |
Colour | Other |
Height | 122 mm |
Width | 96 mm |
Depth | 41.5 mm |
2 documents
Technical Sheet
Technical Sheet
SELECT AN ACTION