Box Hypra - IP 44 - for surface appliance inlet 16 A - 2P+E - metal
Hypra
LEGRAND
Box Hypra - IP 44 - for surface appliance inlet 16 A - 2P+E - metal
REF. 052069
EAN.
3245060520694
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
CEE socket outlet 16 A | None |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | None |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Protection | None |
Earth leakage switch | None |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Other |
Power supply/connection possibility | Other |
---|---|
Diameter cable entry | M20 |
Handling | Wall mounting |
Degree of protection (IP) | Other |
Military model | No |
Colour | Other |
Height | 106 mm |
Width | 74 mm |
Depth | 58 mm |
2 documents
Technical Sheet
Technical Sheet
SELECT AN ACTION