Fixing accessory for desktop unit
Desktop Unit LG
LEGRAND
Fixing accessory for desktop unit
REF. 054699
EAN.
3414970716118
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of fastening | Clamping |
---|---|
Connection type construction part | Other |
Thread size (metric) | 0 |
Suitable for flange thickness | 6-40 mm |
Tube/cable diameter | 0-0 mm |
Hinging | Yes |
---|---|
Hinge adjustable | Yes |
Material | Steel |
Surface protection | Coated |
Breaking load | 0 N |
4 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION