تجاوز إلى المحتوى الرئيسي
Logo print

Synergy™ Authentic - Cable outlet 20A - Glossy gold

Synergy™ LEGRAND

Synergy™ Authentic - Cable outlet 20A - Glossy gold

REF. 833419 EAN. 3414970667922
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Flush-mounted
Clamps Other
Connection system Screwed terminal
Material Metal
Material quality Stainless steel
Halogen free Yes
Colour Other
Suitable for degree of protection (IP) IP2X
Device width 86 mm
Device height 86 mm
Device depth 35 mm
Built-in depth 14 mm
Degree of impact strength (IK) IK01
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Antimicrobial treatment No

1 document
Technical Sheet
F02358EN-00.pdf pdf (0.1 Mo)
1 document
Catalogue Commercial Page
ex223001_0726.pdf pdf (0.1 Mo)