Batibox - Junction box - with cover and screws - 230x170x50 mm - for dry partition
Batibox
LEGRAND
Batibox - Junction box - with cover and screws - 230x170x50 mm - for dry partition
REF. 089375
EAN.
3245060893750
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Hollow wall |
---|---|
Shape | Rectangular |
Construction type | Cable junction box |
Model | Single |
Provided with revolving ring | No |
Couplable | No |
Equipped with | None |
Length | 250 mm |
Width | 210 mm |
Inner depth | 50 mm |
For number of electric fittings | 0 |
With screws | Yes |
Housing feed-through by break-out opening | Yes |
Housing feed-through by seal membrane | No |
Housing feed-through by step membrane | No |
For tube diameter | Other |
Suitable for cable diameter | 16-25 mm |
Pipe locking | No |
Pipe locking optional | No |
Inlet from the rear | Yes |
Number of inlets | 22 |
Material | Plastic |
---|---|
Halogen free | Yes |
Surface protection | Untreated |
Colour | Yellow |
Degree of protection (IP) | IP20 |
Cover model | Construction protective cover |
Transparent cover | No |
Cover attachment | Screwed |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Number of poles of the clamp | 0 |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Special application | None |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION