تجاوز إلى المحتوى الرئيسي
Logo print

Synergy™ Sleek - Cable outlet 45A - Anthracite grey color plastic

Synergy™ LEGRAND

Synergy™ Sleek - Cable outlet 45A - Anthracite grey color plastic

REF. 832026 EAN. 3414970660589
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Flush-mounted
Clamps Other
Connection system Screwed terminal
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Colour Anthracite
Suitable for degree of protection (IP) IP2X
Device width 86 mm
Device height 86 mm
Device depth 46 mm
Built-in depth 25.5 mm
Degree of impact strength (IK) IK01
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C
Antimicrobial treatment No

1 document
Technical Sheet
F02359EN-00.pdf pdf (0.09 Mo)
1 document
Catalogue Commercial Page
ex223001_0730.pdf pdf (0.09 Mo)